IESNA:LM-63-2002
[TEST]P1445104
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-300W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 3
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]43470
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 299.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5981.7 6135.1 6306.4 6496.9 6709.8 6940 7196.1 7469.8 7765.5 8084.2
8426 8796.7 9181.9 9602.6 10046 10500 10962.6 11426.2 11881.1 12325.5
12749.8 13154.8 13523.3 13883.3 14216.3 14534.9 14809.4 15050.4 15267.3 15495.7
15771.1 15996.7 16160.8 16215.5 16161.8 16010.1 15813.4 15640.6 15543.7 15487.1
15442.9 15393 15330.6 15252.9 15158.8 15043.6 14916 14782.6 14646.3 14508.1
14360.3 14197.1 14011.9 13805.5 13562.7 13296.8 12985.9 12635.5 12237.2 11814
11306.2 10683.3 9945.3 9109.8 8263.2 7471 6797.2 6270.3 5849.9 5423.3
4755 3710.7 2464.5 1382.4 1048.9 722.8 396.6 334.2 291.3 260.9
234.4 209.3 185.4 160.7 136.4 111.3 85.8 60.2 34.6 16.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6133.2 6298 6478 6678.8 6901.5 7146.3 7413.5 7691.1 7997.7
8323.7 8676.4 9045.3 9448.9 9869.4 10301.3 10739 11178.6 11617.2 12042.4
12457 12855.3 13223.9 13584.8 13920.7 14248 14536.9 14794.1 15021.6 15240.4
15501.4 15743.3 15929.5 16031.2 16012.1 15886.3 15721.2 15529.3 15399.7 15330.6
15284.5 15247.1 15205.8 15158.8 15101.2 15027.3 14939 14841.1 14739.4 14627.1
14510 14377.5 14223 14048.3 13838.1 13589.6 13305.5 12983.9 12617.3 12213.2
11766 11253.5 10636.3 9946.2 9199.3 8452.5 7739.5 7083.3 6512.2 6024.9
5532.4 4888.1 3990 2892.8 1809.9 1016.1 792.8 582.9 373 315
273.6 237.9 207.5 182 154.2 127.6 101.5 76.5 51.5 26.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6119 6265.7 6423 6600.4 6793.7 7008.7 7242.9 7491 7761.8
8043.6 8352.1 8677 9017.7 9381 9753.3 10135.3 10520.2 10907.9 11286.1
11654.6 12012.6 12348.6 12676.8 12996.4 13305.5 13605.9 13892.9 14154.9 14400.6
14652 14917.9 15167.4 15375.7 15504.3 15518.7 15438.1 15309.5 15176.1 15073.4
15017.7 14986 14963 14936.1 14903.5 14862.2 14810.4 14746.1 14674.1 14583.9
14486 14375.6 14251.8 14123.2 13983.1 13826.6 13645.2 13435 13192.2 12922.5
12620.2 12280.4 11900.3 11460.8 10977 10428 9850.2 9266.4 8669.2 8075.2
7484.2 6914.1 6333.1 5706.6 5001 4217.2 3335.1 2490.4 1830.6 1320
929.6 658.2 390.1 314.8 259 194.1 136.4 101.6 70.7 39.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6098.6 6213.3 6339.3 6482.3 6632.9 6803.9 6987.9 7186.8 7398.4
7627.3 7869.8 8123 8391.2 8674.9 8967.4 9272.2 9577.6 9888.6 10198.7
10501.9 10804.3 11097 11383 11657.5 11928.2 12191.2 12443.6 12698.9 12946.5
13197 13453.3 13705.7 13948.5 14174.1 14344 14441.8 14455.3 14404.4 14341.1
14297.9 14272.9 14272 14290.2 14311.3 14325.7 14331.5 14327.6 14311.3 14285.4
14248 14201.9 14144.3 14081 14002.3 13907.3 13796.9 13670.2 13524.3 13364
13181.7 12970.5 12725.8 12450.3 12141.3 11792.8 11397.4 10952.1 10457.8 9917.4
9346.4 8767.8 8192.9 7617.7 7023 6360.9 5623.8 4681.9 3539.3 2271.5
1217.8 928.9 656.8 384.7 329.4 282.4 235.4 181.2 119.7 63.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6069.6 6148.5 6235.7 6334 6444 6561.8 6687.7 6823.9 6969.1
7126.2 7291.2 7468.5 7656.5 7855.1 8058 8272.8 8495.3 8723.8 8948.9
9178.7 9409.2 9637.2 9871.4 10093.1 10310.9 10527.9 10747.6 10956.9 11162.3
11366.7 11579.8 11805.3 12046.2 12281.4 12477.2 12650.9 12777.6 12863 12894.7
12884.1 12881.2 12898.5 12926.4 12961.9 13010.8 13064.6 13124.1 13176.9 13223.9
13260.4 13293 13319.9 13333.3 13336.2 13330.4 13310.3 13275.7 13220 13147.1
13053 12934 12798.7 12640.3 12455.1 12249.7 12012.6 11728.5 11408 11026
10577.8 10074.8 9509 8897.6 8202.7 7455.4 6613.3 5660.9 4594.9 3465.8
2399.3 1379.7 998.7 631.6 264.5 204.6 158.5 117.7 81.8 45.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6035.3 6075.7 6121.9 6176.2 6239 6305 6376.6 6454.2 6539.2
6630.3 6727.8 6831.9 6941.7 7059.3 7180.1 7308.5 7447.1 7589.2 7734.1
7881.8 8034.4 8186.5 8344.4 8496.6 8650.6 8811.1 8972.4 9130.9 9298.6
9470.7 9639.1 9806.1 9973.1 10163.1 10362.8 10560.5 10722.7 10862.8 10973.2
11046.1 11084.5 11118.1 11161.3 11226.6 11297.6 11368.6 11441.6 11511.6 11580.7
11645 11702.6 11754.5 11796.7 11831.2 11857.2 11873.5 11880.2 11875.4 11857.2
11821.6 11762.1 11677.7 11581.7 11462.7 11318.7 11156.5 10946.3 10674.7 10343.6
9932.8 9403.1 8781.1 8033.6 7189.3 6239 5243 4084.1 2797.6 1600.1
814.6 561.1 319 259.7 217.5 177.1 134.7 97 67.5 38.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5967.6 5968.8 5974.4 5986.7 6006.3 6027.7 6052.1 6082.3 6117.5
6156.5 6197.8 6244.6 6297.6 6358.1 6420.8 6487.9 6558.5 6633.6 6711.6
6792.5 6874.1 6957.2 7039.1 7121.2 7203.6 7286.6 7370.7 7458.6 7550.1
7646 7745.4 7848.6 7954.7 8064.1 8177.1 8292.5 8410.9 8531.8 8654.2
8758.7 8841 8901.4 8944.5 8985.7 9034.7 9091.9 9150.7 9209.4 9265.6
9319.9 9367.7 9410.1 9447.8 9480.7 9510.1 9537.2 9556.6 9566.7 9568.8
9561.1 9538.3 9499 9457.8 9400.6 9321.2 9209.5 9054 8828.3 8494.6
7996.8 7319.7 6575.5 5837.9 5138.8 4339.5 3209.9 2080.4 962.1 423.3
297.2 257 226 195 164 135 105.9 76.3 48.6 34
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5929.5 5893.4 5863.2 5838.5 5821.3 5806.6 5795.2 5787.8 5782.7
5781.2 5782.1 5787.6 5795.6 5807.5 5824.2 5844.4 5866.7 5893.8 5924.8
5958.4 5993.7 6031.2 6067.8 6104.1 6137.8 6173.6 6209.3 6243.6 6280.2
6319.2 6359.4 6403.4 6445.2 6495.9 6549.7 6606.5 6657.7 6709 6763.9
6822.3 6889.7 6947.5 6993.4 7035.1 7082 7132 7189.3 7251.3 7318.2
7392.4 7467.1 7538.7 7610.8 7679.1 7745.1 7812 7876 7934.7 7984
8032.4 8074.2 8105.7 8127.2 8136 8132 8116.4 8065.8 7974.8 7805.2
7509.4 7075.7 6549.3 6027.7 5604.6 5221 4629.1 3654.6 2606.1 1557.5
525.9 341.9 277.7 229.3 181.2 143.7 110.9 82.3 57 39.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5897.3 5827.9 5765.5 5711.6 5662 5619.4 5580.2 5544.3 5507.9
5475.3 5443.5 5417.1 5394.1 5372.7 5356.7 5344.4 5333.7 5326.5 5325.9
5327.8 5332.1 5341.2 5351 5362.6 5376.4 5392.3 5407.5 5422.2 5437.1
5454.2 5473 5493.3 5512.9 5531.9 5554.2 5581.2 5610.2 5640.8 5673.9
5710.6 5752.5 5796.9 5848.4 5901.1 5954 6006.8 6058.1 6112.6 6169.3
6225.4 6281.2 6335.8 6398.9 6468.5 6538.3 6611.3 6692.1 6776.9 6865.1
6953.2 7049.5 7148.7 7247.5 7339.1 7427.8 7501.8 7576.1 7640.2 7694.6
7726.4 7708.2 7622.5 7451.6 7217.5 6950.4 6741.9 6573.3 6360.1 5810.6
4676.1 3321.3 1966.6 641.2 426 348.1 280.9 213.6 146.9 99.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5869.9 5773.4 5686.2 5607.6 5537.8 5473.7 5409.2 5348.3 5292.3
5242.5 5194.8 5150.9 5109.9 5073.2 5040.1 5010.4 4985 4964 4945.3
4932 4921.5 4913.1 4908.1 4904.7 4904 4903 4903 4904.4 4904.7
4905.6 4909.3 4915.7 4921.9 4930.2 4941.2 4955.4 4975.2 5002.4 5036.6
5076.3 5120.4 5166.4 5216.6 5266 5316.4 5365.5 5411.2 5455.5 5497.5
5535.5 5575.7 5616.9 5662.6 5712.9 5770.9 5835.2 5907.7 5986.7 6071.5
6162.3 6262.2 6371.1 6488.5 6617.7 6757.4 6903.4 7059.3 7226.5 7403.4
7590 7788.4 7987 8193.1 8373.7 8484.5 8481.3 8337.4 8004.8 7406.7
6427.7 5212.9 3976.5 3009.4 2310 1610.5 911.9 629.6 347.4 69.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5850.6 5735.1 5629.1 5535.6 5449.4 5364.2 5282.3 5208.3 5138.4
5074.5 5015.7 4964 4916.2 4873.8 4837.3 4801.7 4771.8 4744.9 4722.2
4703.3 4684.9 4668.9 4657.5 4646.2 4636.4 4626.6 4617.9 4610.3 4605.9
4604 4602.6 4602.1 4600.8 4600.8 4604.9 4616.6 4636.2 4664.7 4696.4
4732.1 4767.6 4800.5 4829.7 4856.6 4880 4900.2 4919.5 4938.8 4963.3
4990.2 5022.5 5059.3 5104.8 5154.7 5210.3 5267.3 5328.9 5399.9 5475.2
5557.5 5647.6 5745.9 5847.5 5958.6 6089.7 6249.2 6431.3 6637.4 6871.2
7127.7 7402.9 7660 7934.5 8215.4 8436.2 8568.9 8525.7 8159 7280.9
6291 5462.4 4892.6 4579.7 3469.4 2359 1249.7 675.2 506.4 337.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5841.3 5713.4 5598.1 5494.8 5394.8 5299.5 5207.3 5123.7 5043.5
4970.3 4904.4 4848.2 4796.7 4747.9 4706.4 4667.5 4632.1 4601.1 4571.8
4541.5 4510.6 4482.6 4458.8 4437.8 4422.4 4412.3 4406.5 4405.3 4406.6
4409.8 4415.4 4422.6 4430.1 4439.2 4448.8 4461.2 4475.1 4487.7 4499.2
4512.5 4525.1 4536.5 4547.6 4558 4569.6 4581.2 4597.7 4620.6 4646.5
4673.6 4704.1 4739.8 4780.8 4826.4 4877.5 4934.3 4997.1 5064 5141.8
5220.2 5301.3 5389.8 5502.7 5635.4 5786.2 5960 6162.9 6379.4 6592.4
6784.2 6962.5 7122.5 7188.7 7042.9 6599.4 5800.4 4697.6 3930.3 4106
5013.6 5339.7 4215.5 3048.9 1882.4 735.6 517.5 299.3 86.9 45.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5841.4 5710.1 5591.9 5485.1 5383.3 5282.8 5188.2 5100.7 5017.1
4942 4872.9 4810.9 4754.5 4703.7 4658.8 4617.7 4581.4 4547.3 4512.1
4476.4 4444.8 4414.5 4389.6 4370.2 4355.8 4346.4 4341.8 4342.7 4347.4
4354.7 4365.7 4380 4396.5 4412.3 4432 4454.3 4476.1 4500.4 4526.7
4555 4575.7 4599.2 4623 4646.8 4668.3 4687.1 4704.7 4714.5 4722.6
4731.3 4739.6 4745.7 4752.6 4766.6 4788 4819.3 4858.5 4910.5 4973.9
5050.4 5143.4 5253.1 5380 5530.7 5708.4 5909.5 6126.6 6342.2 6497.5
6636.8 6764.3 6811.2 6623.7 6109.6 5053.5 3814.9 2982 3152.6 4032.2
4647.5 4196.3 3052.7 1909.1 777.7 622.6 467.5 312.4 157.3 2.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5851.5 5726 5611.8 5509.2 5412.2 5315.2 5224.4 5139.7 5059.7
4985.6 4918.9 4856.6 4803.7 4753.9 4708.4 4668.9 4634.1 4603.6 4575.2
4548.8 4523.1 4501.1 4481 4463.9 4450.7 4444 4441.8 4443.4 4447.2
4452.1 4456.6 4462.5 4470 4478.1 4487.5 4498.6 4511.2 4522.8 4532
4541.9 4553.2 4566.2 4581.9 4597.1 4612.2 4627.4 4645.8 4669.7 4698.1
4730.3 4765.5 4803.1 4844.1 4888.3 4937.6 4994 5055 5123.6 5196.3
5273.3 5358.8 5457.9 5579.6 5717.8 5872.8 6048.5 6250.6 6470.1 6671.7
6851.8 7022.4 7168.1 7221.5 7024.2 6497.8 5672.1 4621.4 4012.2 4353.5
5194.9 5213.4 3849.6 2560.5 1289.6 701.2 486.5 271.8 59 31.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5871.2 5760.7 5657.3 5565.4 5478.2 5393.6 5311.5 5238.4 5165.5
5097.5 5036.5 4980.5 4928.8 4885.6 4845.4 4808.5 4778.9 4751.7 4731.6
4715.1 4703.1 4693.1 4685.3 4678.3 4675.1 4671.8 4668.1 4663.9 4661.7
4659.4 4657.5 4655.2 4655 4657 4662.8 4675.9 4700 4730.3 4766.7
4804.1 4836.7 4869.3 4897.5 4926.2 4951.8 4973.9 4994.6 5016.2 5039.8
5068.9 5102.5 5141.7 5186.7 5239 5295.4 5356.1 5423.1 5496.8 5578.4
5665.3 5764.6 5868 5967.8 6082.5 6223.5 6392.6 6578 6787.1 7022.2
7280.6 7545.7 7806.6 8075.7 8322.9 8511.6 8588.2 8487 7986.4 7029.4
5957.9 5001.6 4601.7 4121.9 3047.5 1973.2 915.2 733 550.8 368.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5898.9 5811.8 5729 5654.1 5584 5516.7 5450.3 5387.5 5330.4
5276.8 5227.3 5181.3 5138.9 5100.8 5069 5042.8 5022 5003.1 4987.9
4977 4970.7 4966.9 4966.6 4967.2 4967.5 4969.1 4970.1 4972.3 4976.2
4980.5 4987.2 4993.7 5002.1 5011.7 5024.6 5040.7 5063.3 5096 5135
5178.1 5224.6 5273.6 5322 5369.2 5416.7 5459.9 5502 5539.9 5577.6
5614.7 5653.6 5697.1 5745.1 5800.1 5861.9 5931.4 6010.2 6098.4 6193.7
6295.9 6408.1 6528.2 6654.8 6795.1 6941 7093.2 7250.3 7417.6 7591.7
7774.6 7962 8150.3 8311.2 8386.8 8373.7 8230.3 7945 7483.3 6760.4
5774.6 4575.3 3434.8 2614.6 1794.5 983.8 684.9 386.1 92.1 48.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5933.7 5875.1 5820 5770.4 5721.2 5678.3 5638.4 5597.9 5558.4
5523.1 5493.7 5469.2 5448.6 5431 5417.1 5405.7 5400.5 5399.4 5403.1
5411.6 5425.3 5440 5456.7 5476.3 5495.6 5515.3 5534.1 5553.3 5570
5587.3 5604.3 5620.7 5639.2 5657.3 5681 5705.8 5733.5 5763.3 5794.9
5827.7 5864.9 5905.3 5949.5 5999.4 6055.7 6115.4 6179.9 6245.4 6307.9
6367.5 6424.8 6484.1 6546.1 6614 6686.8 6767.7 6853.8 6942.7 7030.7
7120.6 7207.3 7294.9 7380.4 7461.2 7539.5 7616.6 7674.4 7705.5 7712.7
7677.2 7588.3 7441 7216.6 6962 6757.4 6642.7 6471.7 5923.9 4841.7
3419.2 1996.7 595.7 424.3 354.8 290.2 225.2 160.4 121.6 82.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5970.1 5947 5926.7 5907.9 5892.4 5881 5870.3 5862.2 5856.7
5855.8 5859.1 5867.4 5879.4 5893.5 5910.3 5931.7 5959.2 5989.5 6024.5
6062 6104 6146.9 6188.8 6229.6 6271.3 6313.8 6354 6395.9 6439.1
6485.5 6535 6585.2 6636.5 6691.7 6752.9 6812.2 6864.1 6914 6955.2
7000.8 7040.7 7084.4 7134.4 7187.9 7240.4 7293.6 7354.1 7424.9 7496.7
7569.8 7643.5 7716.9 7788.6 7855.1 7914.2 7972.6 8023.5 8069.3 8111.7
8145.8 8168.8 8180 8186.3 8176.4 8148.5 8099.4 8005.7 7854.5 7596.9
7168.5 6611.6 6079.1 5671.5 5314.8 4733.9 3716.7 2637 1557.2 480.2
340.7 276.7 234.9 193.2 151.7 119.4 90.4 64.8 45 25.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 5980 5992.9 6010.5 6030.1 6053.1 6081.7 6111.1 6142.9 6178.1
6218.4 6266 6318.4 6373.1 6430.7 6494.5 6564.1 6635.6 6712.2 6793.1
6875.2 6959.9 7043.5 7128.7 7212.5 7299.7 7385.5 7475.8 7569.5 7668.8
7772.3 7882.2 7996.8 8118.2 8243.3 8367.5 8480.7 8593.6 8704.2 8791.7
8859.7 8917.8 8970.1 9024.7 9081.9 9138.8 9195.2 9254.6 9306.8 9353.9
9395.5 9431.2 9465.3 9496.3 9521.3 9540 9556.3 9565.7 9569.8 9556.6
9531.5 9506.2 9473.7 9424.5 9355 9241.9 9078.2 8854.3 8515.8 8017.3
7346.4 6582.5 5848.6 5153.4 4396.8 3302.5 2023.3 939.7 704.5 486.3
268.1 230.2 199.9 170.5 141 110.7 83.2 55.7 28.3 9.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6016.7 6068.6 6126.6 6187.5 6252.5 6322.9 6400 6479.8 6564.7
6658.1 6760.8 6869.5 6982.7 7101 7223.4 7353.5 7491.8 7632.7 7778.7
7926.7 8081.7 8237 8400.3 8560.8 8721.2 8883.4 9048.9 9219.5 9399.7
9577.5 9770.6 9964.5 10167 10361.8 10538.4 10707.3 10849.4 10947.3 11011.6
11045.2 11071.1 11113.3 11181.5 11255.4 11327.4 11393.6 11457.9 11525.1 11591.3
11652.7 11704.5 11745.8 11776.5 11794.8 11802.4 11796.7 11779.4 11751.6 11708.4
11643.1 11565.4 11473.2 11356.1 11217 11045.2 10818.7 10532.7 10190 9790.7
9281.7 8640 7910.3 7053 6139.7 5132.1 4022.1 2784 1586.3 794.1
550.7 320.8 262.4 222.7 184.7 144.6 106.3 76 45.8 15.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6053.5 6143.7 6241.9 6347.8 6461.3 6579.8 6708.7 6847 6992.7
7147 7314.1 7490.7 7681.9 7880.1 8087.2 8303 8529.9 8757.7 8990.8
9229.2 9469.4 9709.2 9947.2 10182.3 10410.8 10630.6 10856.1 11074.9 11294.7
11525.1 11766.9 12004 12228.6 12432.1 12614.4 12749.8 12821.7 12842.9 12842.9
12840.9 12855.3 12882.2 12920.6 12973.4 13037.7 13104.9 13169.2 13223.9 13270
13301.6 13320.8 13332.3 13336.2 13328.5 13306.4 13268 13217.2 13141.3 13049.2
12942.7 12817.9 12667.2 12488.7 12288.1 12050.1 11775.6 11472.3 11110.4 10686.2
10202.5 9652.5 9055.2 8362.9 7580.8 6724.2 5805.1 4775.9 3675.5 2624.4
1604.9 815.1 538.9 278.2 218.6 168.1 126.8 90.6 73.2 55.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6084.8 6207.7 6342.2 6492.1 6649.9 6820.6 7004.3 7198.2 7409.3
7633.5 7872.3 8126 8396.2 8682.5 8976 9284.9 9598.8 9921.3 10238
10549.9 10857.1 11147.9 11439.6 11714.1 11982.9 12247.8 12517.5 12792 13055
13315.1 13587.6 13827.6 14051.2 14234.5 14354.5 14391.9 14376.6 14320 14257.6
14224.9 14226.9 14249.9 14280.6 14306.5 14323.8 14326.7 14318 14297.9 14269.1
14229.7 14183.7 14127 14058.9 13979.2 13888.1 13774.8 13635.6 13469.6 13287.2
13088.6 12871.6 12629.8 12350.5 12016.5 11635.4 11211.2 10757.2 10263.9 9733.2
9156.3 8555.9 7952.2 7329.5 6683.3 5973.1 5163.7 4138 2824.3 1618.3
796 603.2 415.4 357.4 309.4 263.1 213.5 155.1 85.3 64.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6109.9 6259.9 6425.3 6606.4 6807.1 7022.7 7253.6 7501.8 7764.6
8048.3 8356.8 8678.3 9023.2 9382.2 9755.2 10141.1 10538.4 10934.8 11319.7
11690.2 12046.2 12383.1 12708.5 13021.4 13333.3 13645.2 13944.7 14214.4 14471.6
14723.1 14979.3 15213.5 15378.6 15459.2 15445.8 15367.1 15230.8 15109.9 15036.9
14995.6 14972.6 14948.6 14921.7 14892 14852.6 14805.6 14749 14678 14591.6
14491.8 14374.7 14242.2 14107.8 13965.8 13808.4 13626 13410.1 13159.6 12879.3
12560.7 12196 11798.6 11372.5 10890.7 10359.9 9775.4 9182.6 8579.3 8003.1
7447.9 6872.9 6234.7 5590.1 4902.2 4041 3133.2 2375.4 1751.2 1260.2
961.6 664.1 366.5 300.6 241.7 173.2 126.8 91.7 59.6 27.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6128.5 6294.2 6480.1 6684.4 6908.2 7155.7 7416.9 7696.7 8004.1
8331.5 8685.1 9051.5 9453.1 9868.5 10294.6 10743.8 11194.9 11637.4 12062.5
12473.3 12861.1 13222 13582.8 13927.4 14261.4 14554.1 14814.2 15042.7 15270.1
15528.3 15764.4 15934.3 16011.1 15984.2 15856.6 15678 15496.7 15379.6 15314.3
15275.9 15243.3 15208.7 15163.6 15107.9 15031.2 14938.1 14833.4 14721.1 14609.8
14492.7 14369.9 14218.2 14037.8 13821.8 13568.4 13287.2 12967.6 12593.3 12183.5
11735.3 11221.8 10617.1 9926.1 9158.6 8419.9 7725.1 7084.4 6523.7 6012.1
5511.6 4880.8 3979.9 2886.1 1854.4 1077.8 843.4 612.4 381.4 316.8
273.1 236.7 207.4 184.3 155.8 125.1 98.5 73.1 47.7 22.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5981.7 6135.1 6306.4 6496.9 6709.8 6940 7196.1 7469.8 7765.5 8084.2
8426 8796.7 9181.9 9602.6 10046 10500 10962.6 11426.2 11881.1 12325.5
12749.8 13154.8 13523.3 13883.3 14216.3 14534.9 14809.4 15050.4 15267.3 15495.7
15771.1 15996.7 16160.8 16215.5 16161.8 16010.1 15813.4 15640.6 15543.7 15487.1
15442.9 15393 15330.6 15252.9 15158.8 15043.6 14916 14782.6 14646.3 14508.1
14360.3 14197.1 14011.9 13805.5 13562.7 13296.8 12985.9 12635.5 12237.2 11814
11306.2 10683.3 9945.3 9109.8 8263.2 7471 6797.2 6270.3 5849.9 5423.3
4755 3710.7 2464.5 1382.4 1048.9 722.8 396.6 334.2 291.3 260.9
234.4 209.3 185.4 160.7 136.4 111.3 85.8 60.2 34.6 16.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
